SNAS851A December 2023 – May 2025 LMX1906-SP
PRODUCTION DATA
Set the CLK_MUX to Divided to a divide value by 2, 3, 4, 5, and 7. This is set by the CLK_DIV word. When using the clock divider, any change to the input frequency requires the CLK_DIV_RST bit to be toggled from 1 to 0.
| CLK_DIV | DIVIDE | DUTY CYCLE |
|---|---|---|
| 0 | Reserved | N/A |
| 1 | 2 | 50% |
| 2 | 3 | 33% |
| 3 | 4 | 50% |
| 4 | 5 | 40% |
| 5 | Reserved | N/A |
| 6 | 7 | 43% |
| 7 | Reserved | N/A |