SNAS851A December 2023 – May 2025 LMX1906-SP
PRODUCTION DATA
The SYSREFREQ_P and SYSREFREQ_N pins can be driven either AC or DC coupled. When driven AC coupled, the common-mode voltage can be adjusted with the SYSREFREQ_VCM bit.
| SYSREFREQ_VCM | COMMON-MODE VOLTAGE |
|---|---|
| 0 | 1.3V AC-coupled |
| 1 | 1.1V AC-coupled |
| 2 | 1.5V AC-coupled |
| 3 | No Bias (DC Coupled) |