SNAS851A December   2023  – May 2025 LMX1906-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagram
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
      1. 6.1.1 Range of Dividers and Multiplier
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Power On Reset
      2. 6.3.2 Temperature Sensor
      3. 6.3.3 Clock Outputs
        1. 6.3.3.1 Clock Output Buffers
        2. 6.3.3.2 Clock MUX
        3. 6.3.3.3 Clock Divider
        4. 6.3.3.4 Clock Multiplier
          1. 6.3.3.4.1 General Information about the Clock Multiplier
          2. 6.3.3.4.2 State Machine Clock for the Clock Multiplier
            1. 6.3.3.4.2.1 State Machine Clock
          3. 6.3.3.4.3 Calibration for the Clock Multiplier
          4. 6.3.3.4.4 Lock Detect for the Clock Multiplier
          5. 6.3.3.4.5 Watchdog Timer
      4. 6.3.4 LOGICLK Output
        1. 6.3.4.1 LOGICLK Output Format
        2. 6.3.4.2 LOGICLK_DIV_PRE and LOGICLK_DIV Dividers
      5. 6.3.5 SYSREF
        1. 6.3.5.1 SYSREF Output Buffers
          1. 6.3.5.1.1 SYSREF Output Buffers for Main Clocks (SYSREFOUT)
          2. 6.3.5.1.2 SYSREF Output Buffer for LOGICLK
        2. 6.3.5.2 SYSREF Frequency and Delay Generation
        3. 6.3.5.3 SYSREFREQ Pins and SYSREFREQ_FORCE Field
          1. 6.3.5.3.1 SYSREFREQ Pins Common-Mode Voltage
          2. 6.3.5.3.2 SYSREFREQ Windowing Feature
            1. 6.3.5.3.2.1 General Procedure Flowchart for SYSREF Windowing Operation
            2. 6.3.5.3.2.2 SYSREFREQ Repeater Mode With Delay Generation (Retime)
            3. 6.3.5.3.2.3 Other Guidance For SYSREF Windowing
            4. 6.3.5.3.2.4 For Glitch-Free Output
            5. 6.3.5.3.2.5 If Using SYNC Feature
          3. 6.3.5.3.3 SYNC Feature
    4. 6.4 Device Functional Modes Configurations
      1. 6.4.1 Pin Mode Control
        1. 6.4.1.1 Chip Enable (CE)
        2. 6.4.1.2 Output Channel Control
        3. 6.4.1.3 Logic Output Control
        4. 6.4.1.4 SYSREF Output Control
        5. 6.4.1.5 Device Mode Selection
        6. 6.4.1.6 Divider or Multiplier Value Selection
        7. 6.4.1.7 Calibration Control Pin
        8. 6.4.1.8 Output Power Control
  8. 7 Register Map
    1. 7.1 Device Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 SYSREFREQ Input Configuration
      2. 8.1.2 Treatment of Unused Pins
      3. 8.1.3 Current Consumption
    2. 8.2 Typical Applications
      1. 8.2.1 Local Oscillator Distribution Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Plot
      2. 8.2.2 JESD204B/C Clock Distribution Application
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power-Up Timing
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Overview

This device has four main clock outputs and another LOGICLK output. The main clock outputs are all the same frequency. This frequency can be the same, divided, or multiplied relative to the input clock. Each of these clock outputs has programmable power level. The LOGICLK output frequency is independent and typically lower frequency than the other four main clocks and has programmable output format (CML and LVDS) and power level.

The SYSREF can be generated by either repeating the input from the SYSREFREQ pins, or internally generated. There is an internal SYSREF windowing feature that allows the internal timing of the device to be adjusted to optimize setup and hold times of the SYSREFREQ input with respect to the CLKIN input. This feature assumes that the delay between the SYSREF edge and the next rising clock edge is consistent. Each of the five outputs has a corresponding SYSREF output that has individual delays and programmable common mode. For the LOGISYSREF output, the output format is programmable as CML or LVDS.