SNAS851A December   2023  – May 2025 LMX1906-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagram
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
      1. 6.1.1 Range of Dividers and Multiplier
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Power On Reset
      2. 6.3.2 Temperature Sensor
      3. 6.3.3 Clock Outputs
        1. 6.3.3.1 Clock Output Buffers
        2. 6.3.3.2 Clock MUX
        3. 6.3.3.3 Clock Divider
        4. 6.3.3.4 Clock Multiplier
          1. 6.3.3.4.1 General Information about the Clock Multiplier
          2. 6.3.3.4.2 State Machine Clock for the Clock Multiplier
            1. 6.3.3.4.2.1 State Machine Clock
          3. 6.3.3.4.3 Calibration for the Clock Multiplier
          4. 6.3.3.4.4 Lock Detect for the Clock Multiplier
          5. 6.3.3.4.5 Watchdog Timer
      4. 6.3.4 LOGICLK Output
        1. 6.3.4.1 LOGICLK Output Format
        2. 6.3.4.2 LOGICLK_DIV_PRE and LOGICLK_DIV Dividers
      5. 6.3.5 SYSREF
        1. 6.3.5.1 SYSREF Output Buffers
          1. 6.3.5.1.1 SYSREF Output Buffers for Main Clocks (SYSREFOUT)
          2. 6.3.5.1.2 SYSREF Output Buffer for LOGICLK
        2. 6.3.5.2 SYSREF Frequency and Delay Generation
        3. 6.3.5.3 SYSREFREQ Pins and SYSREFREQ_FORCE Field
          1. 6.3.5.3.1 SYSREFREQ Pins Common-Mode Voltage
          2. 6.3.5.3.2 SYSREFREQ Windowing Feature
            1. 6.3.5.3.2.1 General Procedure Flowchart for SYSREF Windowing Operation
            2. 6.3.5.3.2.2 SYSREFREQ Repeater Mode With Delay Generation (Retime)
            3. 6.3.5.3.2.3 Other Guidance For SYSREF Windowing
            4. 6.3.5.3.2.4 For Glitch-Free Output
            5. 6.3.5.3.2.5 If Using SYNC Feature
          3. 6.3.5.3.3 SYNC Feature
    4. 6.4 Device Functional Modes Configurations
      1. 6.4.1 Pin Mode Control
        1. 6.4.1.1 Chip Enable (CE)
        2. 6.4.1.2 Output Channel Control
        3. 6.4.1.3 Logic Output Control
        4. 6.4.1.4 SYSREF Output Control
        5. 6.4.1.5 Device Mode Selection
        6. 6.4.1.6 Divider or Multiplier Value Selection
        7. 6.4.1.7 Calibration Control Pin
        8. 6.4.1.8 Output Power Control
  8. 7 Register Map
    1. 7.1 Device Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 SYSREFREQ Input Configuration
      2. 8.1.2 Treatment of Unused Pins
      3. 8.1.3 Current Consumption
    2. 8.2 Typical Applications
      1. 8.2.1 Local Oscillator Distribution Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Plot
      2. 8.2.2 JESD204B/C Clock Distribution Application
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power-Up Timing
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Timing Diagram

LMX1906-SP Serial Data Input
          Timing Diagram Figure 5-1 Serial Data Input Timing Diagram

There are several other considerations for writing on the SPI:

  • The R/W bit must be set to 0.
  • The data on SDI pin is clocked into a shift register on each rising edge on the SCK pin.
  • The CS# must be held low for data to be clocked. The device ignores clock pulses if CS# is held high.
  • Recommended SPI settings for this device are CPOL=0 and CPHA=0.
  • When SCK and SDI lines are shared between devices, TI recommends to hold the CS# line high on the device that is not to be clocked.

There are several other considerations for SPI readback:

  • The R/W bit must be set to 1.
  • The MUXOUT pin is always be low for the address portion of the transaction.
  • The data on MUXOUT is clocked out at the falling edge of SCK. In other words, the readback data is available at the MUXOUT pin tCD after the clock falling edge.
  • The data portion of the transition on the SDI line is always ignored.
  • The MUXOUT pin does not automatically tri-state after a readback transaction completes. When sharing the SPI bus readback pin with other devices, set MUXOUT_EN=0 after all readback transactions from device are complete to manually tri-state the MUXOUT pin, permitting other devices to control the readback line.
  • The values read back, even for R/W bits are not always the value written but rather an internal device state that takes into account the programmed value as well as other factors, such as pin states.