SNAS864 July 2026 LMX2695-SEP
PRODUCTION DATA
The RF output buffer utilizes a CML architecture with integrated 50Ω pull-up resistors and requires AC coupling to a 50Ω termination load. The output buffer can be programmed to various power levels or through OUTx_PD bit disabled while still keeping the PLL in lock.
OUTA_PWR and OUTB_PWR fields can be programed to increase or decrease the output buffer power level. There are 8 settings starting from 0 to 7 where 0 is for minimum power and 7 is for maximum power setting. During power on, default setting is 7.