SNAS864 July 2026 LMX2695-SEP
PRODUCTION DATA
The unused output must have approximately the same impedance as looking out of the pin to minimize harmonics and get the best output power. If the application requirement is to use only single-ended output, for example RFOUTAP, then the user must verify that the RFOUTAM also has same impedance. For a typical 50Ω systems with 50Ω PCB traces, the unused pin can be terminated with 50Ω with AC coupling capacitor.