SNAS864 July 2026 LMX2695-SEP
PRODUCTION DATA
OSCin supports single-ended or differential clock. There must be a AC -coupling capacitor in series before the device pin. The OSCin inputs are high impedance CMOS with internal bias voltage. TI recommends putting termination shunt resistors to terminate the differential traces (if there are 50Ω characteristic traces, place 50Ω resistors). The OSCinP and OSCinM side must be matched in layout. A series AC-coupling capacitors must immediately follow OSCin pins in the board layout, then the shunt termination resistors to ground must be placed after.
Input clock definitions are shown in Figure 7-1: