SNAS864 July 2026 LMX2695-SEP
PRODUCTION DATA
Double buffering—also known as "shadow registers"—allows the user to program multiple registers without having them actually take effect. When the R0 register is programmed, then these registers take effect. This is especially useful if one wants to change frequencies quickly and multiple register writes are required. When DBL_BUF_EN = 1, the double buffering is enabled for the registers related to VCO, Doubler, PLL, Output MUX and Channel Divider. More details on the registers are available in Register map section.