SNAS864 July 2026 LMX2695-SEP
PRODUCTION DATA
LMX2695-SEP need to be configure through pin-mode to generate clock frequency of 21GHz at RFoutA channel and RFoutB channel is disabled (no clock output / SYSREF).
| Parameter | Description | Value | Units |
|---|---|---|---|
| fOSC | OSCin reference frequency | 50 | MHz |
| REF_DBLR_EN | Reference doubler enabled | x2 | |
| fPD | Phase detector frequency | 100 | MHz |
| fOUT | RFoutA output frequency | 21 | GHz |
| fVCO | VCO frequency | 10.5 | GHz |
When frequency is known, the loop filter must be designed, through PLLatinum Sim tool. First look at the output frequency and confirm the frequency is operating in integer mode in Pin-mode configuration. Below table shows the pin mode settings for design requirements.
| Parameters | Description | Calculated/Required Value | GPIO settings |
|---|---|---|---|
| REF_DBLR_EN | OSCin doubler path | 1 | High (1) |
| N-divider | Feedback N-divider (fVCO/fPD) | (105)10 decimal | (NDIV5, NDIV4, NDIV3, NDIV2, NDIV1, NDIV0)4(001221)4 |
| CDIV | Channel Divider (fOUT/fVCO) | ≠ (000)10 decimal | In RFout Doubler mode CDIV setting does not matter but must be ≠ 0 for pin-mode. |
| OUTMUXx | Output MUX settings | RFoutA Doubler, RFoutB OFF (set VCO path) | (OUTMUX2, OUTMUX1, OUTMUX0)2(110)2 |
| MuteA | Enable RFoutA output | 0 | Low (0) |
| MuteB | Disable RFoutB output | 1 | High (1) |
Refer to Table 6-23 for configuring the connections for unused pins.