SNAS864 July 2026 LMX2695-SEP
PRODUCTION DATA
The N divider includes fractional compensation and can achieve any fractional denominator from 1 to (232 – 1). The integer portion of N is the whole part of the N divider value, and the fractional portion, Nfrac = NUM / DEN, is the remaining fraction. In general, the total N divider value is determined by PLL_N + PLL_NUM / PLL_DEN. The PLL_N, PLL_NUM and PLL_DEN are software programmable in SPI mode. Pin-mode option has integer frequency generation and refer Pin-mode description details in Pin-mode section for more details.
The higher the denominator, the finer the resolution step of the output. For example, even when using fPD = 200MHz, the output can increment in steps of 200MHz /( 232 – 1) = 0.047Hz. Equation 2 shows the relationship between the phase detector and VCO frequencies. Note that in SYNC mode, there is an IncludedDivide divider that is shown in Equation 2.
The sigma-delta modulator that controls this fractional division is also programmable from integer mode to third order. To make the fractional spurs consistent, the modulator is reset any time that the R0 register is programmed.
The N divider has minimum value restrictions based on the modulator order and VCO frequency. Furthermore, the PFD_DLY bit must be programmed in accordance to the Table 6-2. In SYNC mode, IncludedDivide can be larger than one, otherwise IncludedDivide is one.
| MASH_ORDER | fVCO / IncludedDivide (MHz) | MINIMUM N | PFD_DLY |
|---|---|---|---|
| 0 | ≤ 12500 | 29 | 1 |
| > 12500 | 33 | 2 | |
| 1 | ≤ 10000 | 30 | 1 |
| 10000 – 12500 | 34 | 2 | |
| >12500 | 38 | 3 | |
| 2 | ≤ 4000 | 31 | 1 |
| 7500 – 10000 | 33 | 2 | |
| >10000 | 37 | 3 | |
| 3 | ≤ 4000 | 33 | 1 |
| 7500 – 10000 | 41 | 3 | |
| >10000 | 45 | 4 |