SNAS890A February 2025 – June 2025 HDC3120-Q1
PRODUCTION DATA
The heater induced temperature increase has high dependency on the power supply VDD. Figure 7-14 illustrates the typical temperature increase profile at different power supply level. The data is captured on a 15mm × 15mm, 1.575mm FR4 PCB.
Figure 7-15 illustrates a temperature rise measurement example with the device mounted on a single-layer 1.575mm FR4 PCB, and the thermal pad left unsoldered. Depending on the power supply used, the sensor die is able to reach different temperatures.
To achieve higher heater temperatures, mount the device on a thin Flex PCB, which minimizes the impact of large PCB thermal mass. Figure 7-16 illustrates a temperature rise measurement example with the device mounted on a single-layer 0.13mm Flex PCB, and the thermal pad left unsoldered. With a high supply voltage of 5V applied to the device, the sensor die is able to reach approximately 100°C in ambient conditions.