SNAS890A February 2025 – June 2025 HDC3120-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| VDD | Supply voltage | 1.62 | 5.5 | V |
| TTEMP | Operating free-air temperature for the Temperature Sensor | –40 | 125 | °C |
| TRH | Operating free-air temperature for the Relative Humidity Sensor(1) | –40 | 100 | °C |
| TA-HEATER | Operating free-air temperature for the Integrated Heater | –45 | 85 | °C |
| RHOR | Relative Humidity Sensor Operating Range (Non-condensing) (1) | 0 | 100 | %RH |