SNAS890A February 2025 – June 2025 HDC3120-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Applied Voltage on VDD pin | –0.3 | 6.0 | V |
| RESET_EN, HEAT_EN | Applied Voltage on RESET_EN and HEAT_EN pins | –0.3 | VDD + 0.3 | V |
| VRH | Voltage on RH pin | –0.3 | VDD + 0.3 | V |
| VTEMP | Voltage on TEMP pin | –0.3 | VDD + 0.3 | V |
| TJ | Junction temperature | –55 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |