SNAU252 June   2020

 

  1.   LMK04832EVM-CVAL User’s Guide
    1.     Trademarks
    2. 1  Evaluation Board Kit Contents
    3. 2  Quick Start
      1. 2.1 Quick Start Description
        1. 2.1.1 Clock Outputs Page Description
        2. 2.1.2 TICS Pro Tips
    4. 3  PLL Loop Filters and Loop Parameters
      1. 3.1 PLL1 Loop Filter
      2. 3.2 PLL2 Loop Filter
    5. 4  Default TICS Pro Mode
    6. 5  Using TICS Pro to Program the LMK04832-SP
      1. 5.1 Start TICS Pro Application
      2. 5.2 Select Device
      3. 5.3 Program the Device
      4. 5.4 Restoring a Default Mode
      5. 5.5 Visual Confirmation of Frequency Lock
      6. 5.6 Enable Clock Outputs
    7. 6  Evaluation Board Inputs and Outputs
    8. 7  Recommended Test Equipment
    9. 8  Length Matching
    10. 9  Schematics
    11. 10 Bill of Materials
  2.   A TICS Pro Usage
    1.     A.1 Communication Setup
    2.     A.2 User Controls
    3.     A.3 Raw Registers Page
    4.     A.4 Set Modes Page
    5.     A.5 Holdover Page
    6.     A.6 CLKinX Control Page
    7.     A.7 PLL1 and 2 Page
    8.     A.8 SYNC / SYSREF Page
    9.     A.9 Clock Outputs Page
    10.     A.10 Other Page
    11.     A.11 Current Calculator Page
    12.     A.12 Burst Page

Default TICS Pro Mode

TICS Pro saves the state of the selected LMK04832-SP device when exiting the software. To ensure a common starting point, the following modes listed in Table 4 may be restored by clicking Default configuration and selecting the appropriate device configuration.

Table 4. Default TICS Pro Modes for the LMK04832-SP

DEFAULT TICS PRO MODE DEVICE MODE CLKin FREQUENCY OSCin FREQUENCY
CLKin1 122.88 MHz, OSCin 122.88 MHz, VCO1 2949.12 MHz Dual PLL, Internal VCO 122.88 MHz 122.88 MHz
selecting_default_mode_snau252.gifFigure 3. Selecting a Default Mode for the LMK04832-SP Device