SNAU296 December   2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2EVM Quick Start
  6. 3EVM Configuration
    1. 3.1  Power Supply
    2. 3.2  Logic Inputs and Outputs
    3. 3.3  Switching Between I2C and SPI
    4. 3.4  Generating SYSREF Request
    5. 3.5  XO Input
      1. 3.5.1 48-MHz TCXO (Default)
      2. 3.5.2 External Clock Input
      3. 3.5.3 Additional XO Input Options
      4. 3.5.4 APLL Reference Options
    6. 3.6  Reference Clock Inputs
    7. 3.7  Clock Outputs
    8. 3.8  Status Outputs and LEDs
    9. 3.9  Requirements for Making Measurements
    10. 3.10 Typical Phase Noise Characteristics
  7. 4EVM Schematics
    1. 4.1  Power Supply Schematic
    2. 4.2  Alternative Power Supply Schematic
    3. 4.3  Power Distribution Schematic
    4. 4.4  LMK5C33414A and Input References IN0 to IN3 Schematic
    5. 4.5  Clock Outputs OUT0 to OUT3 Schematic
    6. 4.6  Clock Outputs OUT4 to OUT9 Schematic
    7. 4.7  Clock Outputs OUT10 to OUT13 and Clock Inputs IN2 and IN3 Schematic
    8. 4.8  XO Schematic
    9. 4.9  Logic I/O Interfaces Schematic
    10. 4.10 USB2ANY Schematic
  8. 5EVM Bill of Materials
    1. 5.1 Loop Filter and Vibration Nonsensitive Capacitors
  9. 6Appendix A - TICS Pro LMK5C33414A Software
    1. 6.1  Using the Start Page
      1. 6.1.1 Step 1
      2. 6.1.2 Step 2
      3. 6.1.3 Step 3
      4. 6.1.4 Step 4
      5. 6.1.5 Step 5
      6. 6.1.6 Step 6
      7. 6.1.7 Step 7
    2. 6.2  Using the Status Page
    3. 6.3  Using the Input Page
      1. 6.3.1 Cascaded Configurations
        1. 6.3.1.1 Cascade VCO to APLL Reference
    4. 6.4  Using APLL1, APLL2, and APLL3 Pages
      1. 6.4.1 APLL DCO
    5. 6.5  Using the DPLL1, DPLL2, and DPLL3 Pages
    6. 6.6  Using the Validation Page
      1. 6.6.1 DPLL DCO
    7. 6.7  Using the GPIO Page
    8. 6.8  SYNC/SYSREF/1-PPS Page
    9. 6.9  Using the Outputs Page
    10. 6.10 EEPROM Page
    11. 6.11 Design Report Page

Cascade VCO to APLL Reference

Cascading APLLs is controlled by the APLL source box, circled in Figure 6-12. This box is programmed bitwise and is automatically set when generating a frequency plan. The XO_OUT_BUF_EN register in the Input Control section of the User Controls tab is automatically set to enable or disable the XO Output Buffer. The PLLx_RDIV_XO_EN is automatically checked/unchecked in each APLLx tab depending on whether each APLL is using the XO input.

GUID-20231205-SS0I-CR39-MBPF-5BWMDQ1JBFR5-low.png
Located on Inputs page.
Figure 6-12 APLL Source Box