SNAU296 December 2023 LMK5C33414A
The GPIO page allows users to configure the GPIO0, GPIO1, and GPIO2 pins.
When using SPI readback on the EVM, GPIO2 must be configured as STATUS or INT… and SDO output. When using the device in I2C mode, refer to Section 3.3.
Figure 6-20 GPIO Page