SNAU296 December 2023
Status outputs signals can be configured on the GPIO0, GPIO1, and GPIO2 pins. The status output types are 3.3-V LVCMOS or NMOS open-drain.
Additional to monitoring devices statuses, GPIO1 and GPIO2 can be used for SYSREF replication. This allows for two additional LVCMOS outputs to be provided from the LMK5C33414A. TP33 can be used to measure the GPIO1 output. TP38 can be used to measure the GPIO2 output. Figure 4-9 shows these test points.