SNAU296 December 2023 LMK5C33414A
These plots show the typical phase noise performance for common frequencies outputted from the BAW (VCO3).
The EVM configuration used to obtain these measurements is as follows:
Figure 3-12 APLL3 122.88MHz Phase
Noise Performance
Figure 3-14 APLL3 491.52MHz Phase
Noise Performance
Figure 3-13 APLL3 245.76MHz Phase
Noise Performance