The LMK5C33414A has VDD and VDDO supply pins that operate from 3.3 V ± 5%.
J500 is the main power terminal to the external power supply. Power SMA port VIN1 (J2) provides an alternative connector style to apply power through coax cable. By default this SMA connector is not populated.
On the EVM, there are three methods for supplying power.
- The default power configuration uses the onboard DC/DC supply (U500) to power all VDD and VDDO pins as well as the onboard XO from an external 12-V supply input to VIN4 on J500.
- The LDO power configuration uses three separate LDO regulators (U9, U10, and U11) to power the VDD, VDDO, and XO from an external 5-V supply input to VIN1 on J500 (or J2).
- The direct power configuration allows for separate voltage supplies for the VDD, VDDO, and XO. In the direct power configuration mode, an external 3.3-V supply is provided to VIN1 to power the VDD pins, an external 3.3-V supply is provided to VIN2 to power the VDDO pins, and an external 3.3-V supply is provided to VIN3 to power the onboard XO.
Note: Not every power connection is used or required
to operate the EVM. Other power configurations are possible. See the power schematics in
Figure 4-1 and
Figure 4-3.
Figure 3-2 shows the default power jumper locations and settings. Table 3-2 shows the suggested power configurations for the LMK5C33414A.
Table 3-2 Suggested Power Configurations| CONNECTION | NAME |
ONBOARD DC/DC SUPPLY
(DEFAULT)
| ONBOARD LDO
REGULATORS | DIRECT EXTERNAL
SUPPLIES |
|---|
| VDD = 3.3 V (DCDC) VDDO = 3.3 V (DCDC) XO = 3.3 V
(DCDC) | VDD = 3.3 V (LDO1) VDDO = 3.3 V (LDO2) XO = 3.3 V (LDO3) | VDD = 3.3 V (EXT.
VIN1) VDDO = 3.3 V (EXT.
VIN2) XO = 3.3 V (EXT.
VIN3) |
|---|
| J500 | PWR | | | Pin 1 (VIN1): Connect to external 3.3-V supply Pin 2 (VIN2): Connect to external 3.3-V supply Pin 3 (VIN3): Connect to external 3.3-V supply Pin 4 (VIN4): n/a Pin 5(GND): Connect to supply ground
|
| JP1 | VDD | - Tie pins 1-2 (opposite to designator) to select
3.3 V from DCDC to VDD Plane
| | |
| JP2 | VDDO | - Tie pins 1-2 (opposite to designator) to select
3.3 V from DCDC to VDD Plane
| | |
| JP3 | XO | - Tie pins 1-2 (opposite to designator) to select
3.3V from DCDC to XO supply
| - Tie pins 3-4 (middle pins) to select 3.3 V from LDO3 to XO supply
| - Tie pins 5-6 (adjacent to designator) to select external VIN3 to XO supply
|