SNLA266A January   2016  – December 2023 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I

 

  1.   1
  2.   DP8382x IEEE 802.3u Compliance and Debug
  3.   Trademarks
  4. 1Terminology
  5. 2Standards and System Requirements
    1. 2.1 Standards
    2. 2.2 Test Equipment Suppliers
    3. 2.3 Test Equipment Requirements
  6. 3Ethernet Physical Layer Compliance Testing
    1. 3.1 Standard Test Setup and Procedures
    2. 3.2 100BASE-TX Compliance Testing
      1. 3.2.1 Template (Active Output Interface)
      2. 3.2.2 Differential Output Voltage
      3. 3.2.3 Rise and Fall Time
      4. 3.2.4 Waveform Overshoot
      5. 3.2.5 Jitter
      6. 3.2.6 Duty Cycle Distortion
      7. 3.2.7 Return Loss
    3. 3.3 10BASE-Te Compliance Testing
      1. 3.3.1 Link Pulse
      2. 3.3.2 10BASE-Te Standard
        1. 3.3.2.1 TP_IDL
        2. 3.3.2.2 MAU, Internal
        3. 3.3.2.3 Jitter With TPM
        4. 3.3.2.4 Jitter Without TPM
        5. 3.3.2.5 Differential Voltage
        6. 3.3.2.6 Common-Mode Voltage
        7. 3.3.2.7 Return Loss
        8. 3.3.2.8 Harmonic Content
  7. 4How to Tune DP83825 VoD Swing
    1. 4.1 Example of Tuning DP83825 VoD Swing
  8. 5IEEE802.3u Compliance Testing Scripts for the DP8382x
  9. 6References
  10. 7Revision History

Differential Voltage

Purpose: To verify that the differential voltage is within the specified bounds.

Pass Condition: The peak differential voltage must be between 1.54 V and 1.96 V when terminated with 100-Ω resistor.