SNLA266A January 2016 – December 2023 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I
DP83825 has additional control to tune VoD swing. This control can be used to verify that the device is within compliance levels set by IEEE 802.3.The standard defines a ±5% variation of VoD. This parameter is heavily influenced by magnetics, connector, test fixture, layout, and all of the aforementioned listed tolerances.
To tune the PHY for the appropriate signal level, measuring the signal level is advised to understand how much (if applicable) the signal needs to be adjusted. Once measured, the following table can be used to determine the register configurations needed. Please note that this process needs to be redone for each individual unit. In addition, the following registers are classified as extended registers and must be written to as outlined in the DP83825I Low Power 10/100 Mbps Ethernet Physical Layer Transceiver data sheet.
VoD Change | 0x30B | 0x30C | 0x30E |
---|---|---|---|
-12.5% | 0xC80 | 0xE | Offset_0 |
-11.25% | Offset_1 | ||
-10% | Offset_2 | ||
-8.75% | 0xC40 | 0xF | Offset_-2 |
-8% | Offset_-1 | ||
-6.25% | Offset_0 | ||
-5% | Offset_1 | ||
-3.75% | Offset_2 | ||
-2.5% | 0xC00 | 0x10 | Offset_-2 |
-1.25% | Offset_-1 | ||
0% (Default) | Offset_0 | ||
+1.25% | Offset_1 | ||
+2.5% | Offset_2 | ||
+3.75% | 0xBC0 | 0x11 | Offset_-2 |
+5% | Offset_-1 | ||
+6.25% | Offset_0 | ||
+7.5% | Offset_1 | ||
+8.75% | Offset_2 | ||
+10% | 0xB80 | 0x12 | Offset_-2 |
+11.25% | Offset_-1 | ||
+12.5% | Offset_0 |
To calculate Offset_X:
A starting point is change RBIAS to 6.34 kΩ and setting VoD to -8% to further improve margins.