SNLA308A April   2019  – October 2020 DS90UB941AS-Q1 , DS90UH941AS-Q1

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Superframe Requirements
    1. 2.1 Left/Right 3D Format
    2. 2.2 Alternate Line 3D Format
    3. 2.3 Alternate Pixel 3D Format
  4. 3 Video Processing Status Monitoring
    1. 3.1 VIDEO_3D_STS Register (Address = 58h) [reset = 0h]
  5. 4 Superframe Splitting
  6. 5 Frame Cropping
    1. 5.1 Cropping Control Registers
      1. 5.1.1 CROP_START_X0_CROP_START_X0_P1 Register (Address = 36h) [reset = 0h]
      2. 5.1.2 CROP_START_X1_CROP_START_X1_P1 Register (Address = 37h) [reset = 0h]
      3. 5.1.3 CROP_STOP_X0_CROP_STOP_X0_P1 Register (Address = 38h) [reset = 0h]
      4. 5.1.4 CROP_STOP_X1_CROP_STOP_X1_P1 Register (Address = 39h) [reset = 0h]
      5. 5.1.5 CROP_START_Y0_CROP_START_Y0_P1 Register (Address = 3Ah) [reset = 0h]
      6. 5.1.6 CROP_START_Y1_CROP_START_Y1_P1 Register (Address = 3Bh) [reset = 0h]
      7. 5.1.7 CROP_STOP_Y0_CROP_STOP_Y0_P1 Register (Address = 3Ch) [reset = 0h]
      8. 5.1.8 CROP_STOP_Y1_CROP_STOP_Y1_P1 Register (Address = 3Dh) [reset = 0h]
    2. 5.2 Cropping Options
  7. 6 Splitter Mode Pixel Clocks
    1. 6.1 SPLIT_CLK_CTL0_SPLIT_CLK_CTL0_P1 Register (Address = 3Eh) [reset = 81h]
    2. 6.2 SPLIT_CLK_CTL1_SPLIT_CLK_CTL1_P1 Register (Address = 3Fh) [reset = 2h]
  8. 7 Programming Example
  9. 8 Summary
  10. 9 References
  11. 10Handling Interrupts With the DS90Ux941AS-Q1
    1. 10.1 Interrupt Control and Status (INTB and REM_INTB Pin)
    2. 10.2 Handling Interrupts in Splitter Mode Using Remote Interrupt Pin (REM_INTB)
    3. 10.3 REM_INTB_CTRL Register (Address = 30h) [reset = 0h]
  12. 11High-Speed GPIO Operation in Splitter Mode
    1. 11.1 Introduction
    2. 11.2 High-Speed Control Configuration
      1. 11.2.1 DES_CAP1 Registers (Address = 20h)
      2. 11.2.2 DES_CAP2 Registers (Address = 21h)
    3. 11.3 Back Channel Frequency Configuration
    4. 11.4 Splitter Mode GPIO
    5. 11.5 GPIO_0_Config Register (Address = Dh) [reset = 20h]
    6. 11.6 GPIO_1_and_GPIO_2_Config Register (Address = Eh) [reset = 0h]
    7. 11.7 GPIO_3_Config Register (Address = Fh) [reset = 0h]
  13.   Revision History

GPIO_3_Config Register (Address = Fh) [reset = 0h]

GPIO_3_Config is described in Table 11-6.

Table 11-6 GPIO_1_and_GPIO_2_Config Register Field Descriptions
BitFieldTypeResetDescription
7-4RESERVEDR/W0hGPIO3 and D_GPIO3 Configuration.
If PORT1_SEL is set ,this register controls the D_GPIO3.
Local GPIO Output Value.
This value is output on the GPIO pin when the GPIO function is enabled, the local GPIO direction is Output, and remote GPIO control is disabled. This value is also output to the GPIO pin in Remote_Default mode if the link is lost.
3GPIO3_OUTPUT_VALUE_D_GPIO3_OUTPUT_VALUER/W0hLocal GPIO Output Value.
This value is output on the GPIO pin when the GPIO function is enabled, the local GPIO direction is Output, and remote GPIO control is disabled. This value is also output to the GPIO pin in Remote-Default mode if the link is lost.
2-0GPIO1_MODE_D_GPIO3_MODER/W0hGPIO 3 Mode.
Determines operating mode for the GPIO pin:
x00: Functional input mode, I2S_DC input
x10: Tri-State
001: GPIO mode, output
011: GPIO mode, input
101: Remote-Hold - output remote data, maintain data on link-loss
111: Remote-Default - output remote data Drive default data (OUTPUT VALUE) on link-loss