SNLA417 January 2023 DP83TC812R-Q1 , DP83TC812S-Q1
The AM273x-Q1 starts the boot-up process once the nReset goes HIGH. When booted, the MDIO eventually begins the master configuration depending on when the configuration is started in software. As Section 5.1 shows, these steps are dependent on the software. Therefore, for times T6 and T7, it is more beneficial to view recommendations for improving TC10 wake-up time.