SNLA443A December   2023  – August 2025 DP83869HM

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1DP83869 Application Overview
  5. 2Troubleshooting the Application
    1. 2.1 Schematic and Layout Checklist
    2. 2.2 Device Health Checks
      1. 2.2.1 Voltage Checks
      2. 2.2.2 Probe the RESET_N Signal
      3. 2.2.3 Probe RBIAS
      4. 2.2.4 Probe the XI Clock
      5. 2.2.5 Probe the Strap Pins During Initialization
        1. 2.2.5.1 Configuring Correct Operational Mode
      6. 2.2.6 Probe the Serial Management Interface (MDC, MDIO)
        1. 2.2.6.1 Read and Check Register Values
    3. 2.3 MDI Health Checks
      1. 2.3.1 Magnetics
      2. 2.3.2 Probe the MDI Signals
      3. 2.3.3 Check the Link Quality
        1. 2.3.3.1 Improving Short Cable Link Margin
        2. 2.3.3.2 Improving Inter-channel Link Margin
      4. 2.3.4 Compliance
    4. 2.4 MII Health Checks
      1. 2.4.1 MII Check
      2. 2.4.2 RGMII Check
      3. 2.4.3 SGMII Check
    5. 2.5 Loopback and PRBS
      1. 2.5.1 Loopback Modes
      2. 2.5.2 Transmitting and Receiving Packets with the MAC
      3. 2.5.3 Transmitting and Receiving Packets with BIST
  6. 3Operational Mode Clarification
    1. 3.1 Bridge Modes
    2. 3.2 Fiber Configuration
      1. 3.2.1 Fiber Registers
      2. 3.2.2 Media Converter LED Behavior
  7. 4Tools and References
    1. 4.1 Extended Register Access
      1. 4.1.1 Read (No Post Increment) Operation
      2. 4.1.2 Write (No Post Increment) Operation
    2. 4.2 Software and Driver Debug on Linux
      1. 4.2.1 Common Terminal Outputs
  8. 5Summary
  9. 6References
  10. 7Revision History

MII Check

The Media Independent Interface (MII) is a synchronous 4-bit wide nibble data interface that connects the PHY to the MAC. The MII is fully compliant with IEEE 802.3-2002 clause 22.

MII mode cannot be enabled via straps alone and register configuration will be necessary. Enable MII mode using the following process:

  1. Write register 0x01DF = 0x0060 for copper MDI, or 0x0062 for fiber MDI

  2. Write register 0x0018 = 0x000E

When using auto-negotiation to resolve MDI speed in MII mode, TI recommends disabling gigabit speed advertisement through register 0x0009.

The MII signals are summarized below:

Table 2-9 MII Signals

Function

Pins

Data Signals

TX_D[3:0]

RX_D[3:0]

Transmit and Receive Signals

TX_EN

RX_DV

Error Signal

RX_ER

DP83869HM MII SignalingFigure 2-12 MII Signaling
Data on TX_D[3:0] is latched at the PHY with reference to TX_CLK. Data on RX_D[3:0] is provided with reference to RX_CLK. If a MAC TX or RX bus is suspected to be problematic, probe the lines at the receiver side of the trace to make sure that the receiver's setup and hold times are met.

Table 2-10 100M MII Timings

Spec

Min

Typ

Max

Units

TX_CLK High/Low Time

16

20

24

ns

TX_D[3:0], TX_EN Setup to TX_CLK

10

ns

TX_D[3:0], TX_EN Hold from TX_CLK

0

ns

RX_CLK High/Low Time

16

20

24

ns

RX_D[3:0], RX_ER, RX_DV delay from RX_CLK rising

10

30

ns

DP83869HM 100M RX_CLK High TimeFigure 2-13 100M RX_CLK High Time
DP83869HM 100M RX_D1 Delay From RX_CLKFigure 2-14 100M RX_D1 Delay From RX_CLK