SNLA443A December 2023 – August 2025 DP83869HM
Read the registers and verify the default values shown in the data sheet. Note that the initial values of some registers can vary based on strap options. An example of expected register values for PHY operation and link in 100/1000Mbps with auto-negotiation enabled are shown in Table 2-5.
| Register Address | Register Value | Comments | |
|---|---|---|---|
| 100Mbps | 1000Mbps | ||
| 0x0000 | 1140 | 1140 | Auto-negotiation enabled |
| 0x0001 | 796D | 796D | Link established, Auto-negotiation status |
| 0x0004 | 01E1 | 01E1 | 10/100Mbps advertisement |
| 0x0009 | 0000 | 0300 | 1000Mbps advertisement |
| 0x0011 | 4F02 | BC02 | Link properties. With the PHY linked in a given speed, use these values as a reference to identify any variance from the expected operation. Note that not all registers need to be the same as what is shown in this table. |
Example: After powering and linking the PHY in 1000Mbps, Reg 0x11 contains the value 0xBC02. This confirms: