SNLA487 May 2025 DP83826AE , DP83826AI
This section describes feature differences between the DP83826A and KSZ8081.
| Features | KSZ8081MNX/RNB | DP83826A |
|---|---|---|
| VDDIO | 1.8V, 2.5V, 3.3V | 1.8V, 3.3V |
| NAND Tree Support | Supported | Not Supported |
| PHY Broadcast Address | Supported | Not Supported |
| MII Back-2-Back Mode | Supported | Supported in ENHANCED Mode for Repeater Functionality |
| Slow Oscillator Mode | Supported | Supported - known as Deep Power Down Mode |