SNLA487A June 2025 – August 2026 DP83826AE , DP83826AI
| KSZ8081_8091MNX/RNB | DP83826A | |
|---|---|---|
| Package dimensions | 5mm × 5mm | 5mm × 5mm |
| Maximum DAP dimensions | 3mm × 3mm | 2.2mm × 2.2mm |
The recommended design for best practices on the layout is to match the solder paste stencil with the DP83826A thermal pad. This means reducing the solder paste from 3mm × 3mm to 2.1mm × 2.1mm.