SNLA487 May 2025 DP83826AE , DP83826AI
The DP83826A supports either basic Mode or enhanced mode. Basic mode supports the same bootstrap options as the KSZ8081. To set the DP83826A for basic mode, pin 1 (ModeSelect) must be tied to ground. In a KSZ8081 design, pin 1 is already tied to GND, so there is no change required to select the correct mode. To understand the difference between DP83826A basic Mode and enhanced mode, see the DP83826A data sheet.
Both devices use a 2-level strap that require a pull-up or pull-down resistor. The table below shows the difference in pull-up and pull-down resistor values between the DP83826A and the KSZ8081. See the TI Precision Labs Video 'How Do Ethernet bootstraps work?' to properly calculate the correct strap resistors.
| KSZ8081MNX/RNB | DP83826A | |
|---|---|---|
| Pull-Up Resistor Value | 4.7kΩ | 2.49kΩ |
| Pull-Down Resistor Value | 1kΩ | 1.5kΩ |