SNLS504G October 2015 – June 2026 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
A hardware reset is accomplished by applying a low pulse, with a duration of at least 1μs, to the RESET_N pin. This resets the device such that all registers are reinitialized to default values and the hardware configuration values are re-latched into the device (similar to the power up or reset operation).