SNLU334 December 2023 DS320PR410
The DS320PR410-RSC-EVM is targeted for applications where PCI-Express riser card slots (up to x16) are available for test. Figure 2-1 shows the DS320PR410-RSC-EVM used with a system motherboard with a PCI-Express Gen5.0 capable CPU and an Add-In Card Endpoint.