SNLU334 December 2023 DS320PR410
Table 3-7 shows DS320PR410-RSC-EVM global controls that affect all devices on the board.
COMPONENT | NAME | FUNCTION / DESCRIPTION |
---|---|---|
J1 | 4x2 Header | MODE control tied to MODE
pins of all eight DS320PR410 devices on the EVM L0: All devices set to Pin Mode (Default) L1: All devices set to SMBus / I2C Primary Mode (EEPROM Mode) L2: SMBus / IC Secondary Mode L3: Reserved L4: Reserved |
J2 | 4x2 Header | RX_DET control tied to RX_DET pins of all eight DS320PR410 devices on the EVM L0: RX Detect state machine disabled on all devices L1: RX Detect state machine enabled on all devices (3 valid detections needed) L2: RX Detect state machine enabled on all devices (2 valid detections needed) L3: Reserved L4: RX Detect state machine enabled on all devices (1 valid detection needed) - Default |
J3 | 5x2 Header | SMBus / I2C interface. All eight DS320PR410 devices on the EVM are on the same bus and can be accessed through this interface. |
J4 | 3x2 Header | PWDN control tied to PD pins of all eight DS320PR410
devices on the EVM. Remove shunt on J6 when using J4 to control
PWDN.
PWDN tied to GND: All devices enabled (Default) PWDN tied to PERST_INV: All device PD pins controlled by inverted PCIe Reset (PERST#) PWDN tied to 3.3V_REG: All devices disabled. PWDN floating: Tie PCIe system PRSNT signal to PWDN using J6 for the PWDN control (optional for PCIe use case) |
J5 | 3x1 Header | Access point to the WP (write protect) pin of the
onboard EEPROM devices. WP tied to GND: I2C Access to the EEPROM enabled WP floating: I2C Access to the EEPROM disabled (Default) |
J6 | 2x1 Header | Alternative PWDN Control. Remove shunt on J4 when
using J6 to control PWDN. PWDN floating: Use J4 for the PWDN control (Default) PWDN tied to PRSNT: PRSNT signal controls PWDN (optional for PCIe use case). |
J7, J8, J9, J10 | 3x1 Headers | PCIe PRSNT Signal Controls Tie pins 1-2 on J7, J8, J9, and J10: Allow support any PCIe bus width (Default) Tie pins 2-3 of J7, leave J8, J9, and J10 floating: Force x1 PCIe bus width. Tie pins 2-3 of J8, leave J7, J9, and J10 floating: Force x4 PCIe bus width. Tie pins 2-3 of J9, leave J7, J8, and J10 floating: Force x8 PCIe bus width. Tie pins 2-3 of J10, leave J7, J8, and J9 floating: Force x16 PCIe bus width. |
J11 | 2x1 Header | Onboard regulator input. Apply 12 V when using the EVM as a standalone system. DO NOT APPLY power if plugging the EVM into a system as the power is provided through the gold finger connector (CONN1). |
J12 | 2x1 Header | Access point to the GND reference. |
J13 | 2x1 Header | Onboard 3.3 V output. |
J38 | 3x1 Header | Select I2C
adapter to plug into Connector J3. Tie pins 1-2 for TI USB2ANY Adapter Tie pins 2-3 for Aardvark Adapter (Default) Select the appropriate jumper position for the selected adapter to avoid damaging the EVM. |
J41 | 3x1 Header | READ_EN_N select Tie pins 1-2 to tie READ_EN_N to GND and initiate EEPROM read (EEPROM mode only) - Default Tie pins 2-3 to tie READ_EN_N to disable EEPROM read |
J44 | 2x1 Header | SMDAT header to connect global SMBus Data line (Pin 1) to local SMDAT/SDA (Pin 2). Remove shunt to disconnect global SMDAT from local SMDAT/SDA. |
J45 | 2x1 Header | SMCLK header to connect global SMBus Clock line (Pin 1) to local SMCLK/SCL (Pin 2). Remove shunt to disconnect global SMCLK from local SMCLK/SCL. |