SNLU353 October   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Specification
    3. 1.3 Device Information
  7. 2Evaluation Tutorial
    1. 2.1 How to Set Up the EVM
    2. 2.2 EVM Evaluation
  8. 3Hardware
    1. 3.1 Separate Power Rail
    2. 3.2 Status LEDs
    3. 3.3 MDC/MDIO Headers
    4. 3.4 MDC/MDIO Level Shifters
    5. 3.5 Manual Reset
  9. 4Software
    1. 4.1 GUI Installation
  10. 5Hardware Design Files
    1. 5.1 Schematics
  11. 6Additional Information
    1. 6.1 Trademarks

MDC/MDIO Level Shifters

One key feature of this EVM is that level shifters are used to allow the PHYs to communicate with the ASPEED AST2600 processor. The AST2600 contains four RGMII interfaces, however, two of them are forced to use VDDIO = 1.8V. However, the MDC/MDIO lines from the AST2600 all have VDDIO = 3.3V. So, to have a consistent VDDIO level, level shifters are used to convert the MDC/MDIO voltage level from 3.3V to 1.8V.

One important design consideration is that the level shifters used contain built-in pullup resistors, so users must include these resistor values in their calculations when deciding what pull-up resistor to use for the MDIO lines. The schematic below shows which level shifters were used.

DP83867  DP83869 Schematic : MDC/MDIO Level
          Shifters Figure 3-5 Schematic : MDC/MDIO Level Shifters