SNLU353
October 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Specification
1.3
Device Information
2
Evaluation Tutorial
2.1
How to Set Up the EVM
2.2
EVM Evaluation
3
Hardware
3.1
Separate Power Rail
3.2
Status LEDs
3.3
MDC/MDIO Headers
3.4
MDC/MDIO Level Shifters
3.5
Manual Reset
4
Software
4.1
GUI Installation
5
Hardware Design Files
5.1
Schematics
6
Additional Information
6.1
Trademarks
5.1
Schematics
Figure 5-1
Schematic : Connectors
Figure 5-2
Schematic : DP83867 with VDDIO = 1.8V
Figure 5-3
Schematic : DP83869 with VDDIO = 1.8V
Figure 5-4
Schematic : DP83867 with VDDIO = 3.3V
Figure 5-5
Schematic : DP83869 with VDDIO = 3.3V
Figure 5-6
Schematic : DC Power
Figure 5-7
Schematic : Power Calculations