SNOS631E November   1994  – March 2025 LMC6061 , LMC6062 , LMC6062-MIL , LMC6064

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information: LMC6061
    5. 5.5 Thermal Information: LMC6062
    6. 5.6 Thermal Information: LMC6064
    7. 5.7 Electrical Characteristics
    8. 5.8 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Applications Information
      1. 6.1.1 Amplifier Topology
      2. 6.1.2 Compensating For Input Capacitance
      3. 6.1.3 Capacitive Load Tolerance
      4. 6.1.4 Latchup
    2. 6.2 Typical Applications
      1. 6.2.1 Instrumentation Amplifier
      2. 6.2.2 Low-Leakage Sample-and-Hold
      3. 6.2.3 1Hz Square-Wave Oscillator
    3. 6.3 Layout
      1. 6.3.1 Layout Guidelines
        1. 6.3.1.1 Printed Circuit Board Layout For High Impedance Work
      2. 6.3.2 Layout Example
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Capacitive Load Tolerance

All rail-to-rail output swing operational amplifiers have voltage gain in the output stage. A compensation capacitor is normally included in this integrator stage. The frequency location of the dominate pole is affected by the resistive load on the amplifier. Capacitive load driving capability can be optimized by using an appropriate resistive load in parallel with the capacitive load (see Section 5.8).

Direct capacitive loading reduces the phase margin of many op amps. A pole in the feedback loop is created by the combination of the output impedance of the op amp and the capacitive load. This pole induces phase lag at the unity-gain crossover frequency of the amplifier resulting in either an oscillatory or underdamped pulse response. Figure 6-2 shows that with a few external components, op amps can easily indirectly drive capacitive loads.

LMC6061 LMC6062 LMC6064 LMC606x Noninverting Gain of
                    10 Amplifier Compensated to Handle Capacitive Loads Figure 6-2 LMC606x Noninverting Gain of 10 Amplifier Compensated to Handle Capacitive Loads

In the circuit of Figure 6-2, R1 and C1 serve to counteract the loss of phase margin by feeding the high-frequency component of the output signal back to the inverting input of the amplifier, thereby preserving phase margin in the overall feedback loop.

Capacitive load driving capability is enhanced by using a pullup resistor to V+ (Figure 6-3). Typically, a pullup resistor conducting 10μA or more can significantly improve capacitive load responses. The value of the pullup resistor must be determined based on the current sinking capability of the amplifier with respect to the desired output swing. The open-loop gain of the amplifier can also be affected by the pullup resistor (see Section 5.7).

LMC6061 LMC6062 LMC6064 Compensating for Large
                    Capacitive Loads With a Pullup Resistor Figure 6-3 Compensating for Large Capacitive Loads With a Pullup Resistor