SNOS631E November   1994  – March 2025 LMC6061 , LMC6062 , LMC6062-MIL , LMC6064

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information: LMC6061
    5. 5.5 Thermal Information: LMC6062
    6. 5.6 Thermal Information: LMC6064
    7. 5.7 Electrical Characteristics
    8. 5.8 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Applications Information
      1. 6.1.1 Amplifier Topology
      2. 6.1.2 Compensating For Input Capacitance
      3. 6.1.3 Capacitive Load Tolerance
      4. 6.1.4 Latchup
    2. 6.2 Typical Applications
      1. 6.2.1 Instrumentation Amplifier
      2. 6.2.2 Low-Leakage Sample-and-Hold
      3. 6.2.3 1Hz Square-Wave Oscillator
    3. 6.3 Layout
      1. 6.3.1 Layout Guidelines
        1. 6.3.1.1 Printed Circuit Board Layout For High Impedance Work
      2. 6.3.2 Layout Example
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
Differential input voltage ±Supply voltage V
Voltage at input/output pin (V–) – 0.3 (V+) + 0.3 V
VS Supply voltage, VS = (V+) – (V–) 16 V
ISC Output short circuit current To V+ See(3)
To V– See(4)
Current At input pin ±10 mA
At output pin ±30
At power supply pin 40
Power dissipation See(5)
Lead temperature (soldering, 10s) 260 °C
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
If Military/Aerospace specified devices are required, please contact the TI Sales Office/Distributors for availability and specifications.
Do not connect output to V+, when V+ is greater than 13V or reliability can be adversely affected.
Applies to both single-supply and split-supply operation. Continuous short circuit operation at elevated ambient temperature can result in exceeding the maximum allowed junction temperature of 150°C. Output currents in excess of ±30mA over long term can adversely affect reliability.
The maximum power dissipation is a function of TJ(Max), θJA, and TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(Max) − TA) / θJA