SNOS631E November 1994 – March 2025 LMC6061 , LMC6062 , LMC6062-MIL , LMC6064
PRODUCTION DATA
The extremely high input impedance, and low power consumption, of the LMC606x make them an excellent choice for applications that require battery-powered instrumentation amplifiers. Examples of these types of applications are portable pH probes, analytic medical instruments, magnetic field detectors, gas detectors, and silicon-based pressure transducers.
Figure 6-4 shows an instrumentation amplifier that features high differential and common mode input resistance (> 1014Ω), 0.01% gain accuracy at AV = 100, excellent CMRR with 1kΩ imbalance in bridge source resistance. Input current is less than 100fA and offset drift is less than 2.5μV/°C. R2 provides a simple means of adjusting gain over a wide range without degrading CMRR. R7 is an initial trim used to maximize CMRR without using super precision matched resistors. For good CMRR over temperature, use low-drift resistors.
If R1 = R5, R3 = R6, and R4 = R7, then
and AV ≅ 100 for the circuit shown in Figure 6-4 (R2 = 9.1kΩ). Note that VIN = VIN+ − VIN−.