SNOS631E November 1994 – March 2025 LMC6061 , LMC6062 , LMC6062-MIL , LMC6064
PRODUCTION DATA
The LMC606x incorporate a novel op amp design topology that enables rail-to-rail output swing even when driving a large load. Special compensation design techniques are incorporated to maintain stability over a wider range of operating conditions than traditional micropower op amps. These features make the LMC606x both easier to design with, and provide higher speed than products typically found in this ultra-low power class.