SNOS773P March 2000 – February 2025 LP2981-N
PRODUCTION DATA
| PRODUCT(1) | VOUT |
|---|---|
| LP2981vwxxy-z.z/NOPB |
v is the accuracy
specification for the legacy chip (A or blank). See the Electrical Characteristics for more information. This character is insignificant for the new chip.
w is the operating temperature range (I = −40°C to
+125°C).xx is the package designator (M5 = SOT-23).y is
the reel designator size. See the Package Addendum for more information on package
quantity. This device ships with either the legacy chip (CSO: DLN or GF8) or the new chip (CSO: RFB), which uses the latest manufacturing flow. The reel packaging label provides CSO information to distinguish which chip is used. Device performance for new and legacy chips is denoted throughout the document. |