SNOS773P March 2000 – February 2025 LP2981-N
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN | Continuous input voltage range (for legacy chip) | –0.3 | 16 | V |
| Continuous input voltage range (for new chip) | –0.3 | 18 | ||
| VOUT | Output voltage range (for legacy chip) | –0.3 | 9 | |
| Output voltage range (for new chip) | –0.3 | VIN + 0.3 or 9 (whichever is smaller) | ||
| VON/OFF | ON/OFF pin voltage range (for legacy chip) | –0.3 | 16 | |
| ON/OFF pin voltage range (for new chip) | –0.3 | 18 | ||
| VIN – VOUT | Input-output voltage (for legacy chip) | –0.3 | 16 | |
| Input-output voltage (for new chip) | –0.3 | 18 | ||
| Current | Maximum output current | Internally limited | mA | |
| Temperature | Operating junction, TJ | –55 | 150 | °C |
| Storage, Tstg | –65 | 150 | ||