SNOSDE6C December   2022  – August 2025 LM74900-Q1 , LM74910-Q1 , LM74910H-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Charge Pump
      2. 8.3.2 Dual Gate Control (DGATE, HGATE)
        1. 8.3.2.1 Reverse Battery Protection (A, C, DGATE)
        2. 8.3.2.2 Load Disconnect Switch Control (HGATE, OUT)
      3. 8.3.3 Overcurrent Protection (CS+, CS-, ILIM, IMON, TMR)
        1. 8.3.3.1 Pulse Overload Protection, Circuit Breaker
        2. 8.3.3.2 Overcurrent Protection With Latch-Off
        3. 8.3.3.3 Short Circuit Protection (ISCP)
        4. 8.3.3.4 Analog Current Monitor Output (IMON)
      4. 8.3.4 Undervoltage Protection, Overvoltage Protection, and Battery Voltage Sensing (UVLO, OV, SW)
    4. 8.4 Device Functional Modes
      1. 8.4.1 Ultra Low IQ Shutdown (EN)
      2. 8.4.2 Low IQ SLEEP Mode (SLEEP)
  10. 9 Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical 12V Reverse Battery Protection Application
      1. 9.2.1 Design Requirements for 12V Battery Protection
      2. 9.2.2 Automotive Reverse Battery Protection
        1. 9.2.2.1 Input Transient Protection: ISO 7637-2 Pulse 1
        2. 9.2.2.2 AC Super Imposed Input Rectification: ISO 16750-2 and LV124 E-06
        3. 9.2.2.3 Input Micro-Short Protection: LV124 E-10
      3. 9.2.3 Detailed Design Procedure
        1. 9.2.3.1 Design Considerations
        2. 9.2.3.2 Charge Pump Capacitance VCAP
        3. 9.2.3.3 Input and Output Capacitance
        4. 9.2.3.4 Hold-Up Capacitance
        5. 9.2.3.5 Selection of Current Sense Resistor, RSNS
        6. 9.2.3.6 Selection of Scaling Resistor (RSET) and Short-Circuit Protection Setting Resistor (RSCP)
        7. 9.2.3.7 Overcurrent Limit (ILIM), Circuit Breaker Timer (TMR), and Current Monitoring Output (IMON) Selection
        8. 9.2.3.8 Overvoltage Protection and Battery Monitor
      4. 9.2.4 MOSFET Selection: Blocking MOSFET Q1
      5. 9.2.5 MOSFET Selection: Hot-Swap MOSFET Q2
      6. 9.2.6 TVS Selection
      7. 9.2.7 Application Curves
    3. 9.3 Addressing Automotive Input Reverse Battery Protection Topologies With LM749x0-Q1
    4. 9.4 Power Supply Recommendations
      1. 9.4.1 Transient Protection
      2. 9.4.2 TVS Selection for 12V Battery Systems
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Overview

The LM749x0-Q1 family of ideal diode controllers drive back-to-back external N-Channel MOSFETs to realize low-loss power path protection with circuit breaker, undervoltage, and overvoltage protection functionality.

The wide input supply of 3V to 65V allows protection and control of 12V and 24V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65V. An integrated ideal diode controller (DGATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. With a second MOSFET in the power path the device allows load disconnect (ON/OFF control) and overvoltage protection using HGATE control. The device features an adjustable overvoltage cut-off protection feature. With common drain configuration of the power MOSFETs, the mid-point can be utilized for OR-ing designs using another ideal diode. The LM749x0-Q1 has a maximum voltage rating of 65V.

The device has accurate current sensing output (IMON) with typical accuracy of (±10%) enabling systems for energy management. It has integrated two level overcurrent protection with circuit breaker functionality (TMR) and fault (FLT) output with complete adjustability of thresholds and response time. Auto-retry and latch-off fault behavior can be configured.

The device offers adjustable overvoltage and undervoltage protection, providing robust load disconnect in case of voltage transient events.

LM749x0-Q1 features two different low power modes based on status of EN and SLEEP pin. In SLEEP mode (SLEEP = Low, EN = High) the device consumes only 6μA current by turning off both the external MOSFET gate drives and internal charge pump but at the same time providing internal bypass path to power up always ON loads with limited current capacity. With the enable pin low, device enters into ultra-low-power mode by completely cutting off loads with typical current consumption of 2.87μA. The high voltage rating of LM749x0-Q1 helps to simplify the system designs for automotive ISO7637 protection. The LM749x0-Q1 is also suitable for ORing and priority power MUX applications.