SNOSDE6C December   2022  – August 2025 LM74900-Q1 , LM74910-Q1 , LM74910H-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Charge Pump
      2. 8.3.2 Dual Gate Control (DGATE, HGATE)
        1. 8.3.2.1 Reverse Battery Protection (A, C, DGATE)
        2. 8.3.2.2 Load Disconnect Switch Control (HGATE, OUT)
      3. 8.3.3 Overcurrent Protection (CS+, CS-, ILIM, IMON, TMR)
        1. 8.3.3.1 Pulse Overload Protection, Circuit Breaker
        2. 8.3.3.2 Overcurrent Protection With Latch-Off
        3. 8.3.3.3 Short Circuit Protection (ISCP)
        4. 8.3.3.4 Analog Current Monitor Output (IMON)
      4. 8.3.4 Undervoltage Protection, Overvoltage Protection, and Battery Voltage Sensing (UVLO, OV, SW)
    4. 8.4 Device Functional Modes
      1. 8.4.1 Ultra Low IQ Shutdown (EN)
      2. 8.4.2 Low IQ SLEEP Mode (SLEEP)
  10. 9 Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical 12V Reverse Battery Protection Application
      1. 9.2.1 Design Requirements for 12V Battery Protection
      2. 9.2.2 Automotive Reverse Battery Protection
        1. 9.2.2.1 Input Transient Protection: ISO 7637-2 Pulse 1
        2. 9.2.2.2 AC Super Imposed Input Rectification: ISO 16750-2 and LV124 E-06
        3. 9.2.2.3 Input Micro-Short Protection: LV124 E-10
      3. 9.2.3 Detailed Design Procedure
        1. 9.2.3.1 Design Considerations
        2. 9.2.3.2 Charge Pump Capacitance VCAP
        3. 9.2.3.3 Input and Output Capacitance
        4. 9.2.3.4 Hold-Up Capacitance
        5. 9.2.3.5 Selection of Current Sense Resistor, RSNS
        6. 9.2.3.6 Selection of Scaling Resistor (RSET) and Short-Circuit Protection Setting Resistor (RSCP)
        7. 9.2.3.7 Overcurrent Limit (ILIM), Circuit Breaker Timer (TMR), and Current Monitoring Output (IMON) Selection
        8. 9.2.3.8 Overvoltage Protection and Battery Monitor
      4. 9.2.4 MOSFET Selection: Blocking MOSFET Q1
      5. 9.2.5 MOSFET Selection: Hot-Swap MOSFET Q2
      6. 9.2.6 TVS Selection
      7. 9.2.7 Application Curves
    3. 9.3 Addressing Automotive Input Reverse Battery Protection Topologies With LM749x0-Q1
    4. 9.4 Power Supply Recommendations
      1. 9.4.1 Transient Protection
      2. 9.4.2 TVS Selection for 12V Battery Systems
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

LM74900-Q1 LM74910-Q1 LM74910H-Q1 RGE Package,24-Pin VQFN(Transparent Top View) Figure 5-1 RGE Package,24-Pin VQFN(Transparent Top View)
Table 5-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME NO.
DGATE 1 O Diode controller gate drive output. Connect to the GATE of the external MOSFET.
A 2 I Anode of the ideal diode. Connect to the source of the external MOSFET.
SW 3 I Voltage sensing disconnect switch terminal. VSNS and SW are internally connected through a switch. Use SW as the top connection of the battery sensing or OV resistor ladder network. When EN is pulled low, the switch is OFF disconnecting the resistor ladder from the battery line thereby cutting off the leakage current. If the internal disconnect switch between VSNS and SW is not used then short them together and connect to VS pin.
UVLO 4 I Adjustable undervoltage threshold input. Connect a resistor ladder across SW to UVLO terminal to GND. When the voltage at UVLO goes below the undervoltage cut-off threshold then the HGATE is pulled low turning OFF the HSFET. HGATE turns ON when the sense voltage goes above the UVLO falling threshold.
OV 5 I Adjustable overvoltage threshold input. Connect a resistor ladder across SW to OV terminal. When the voltage at OVP exceeds the overvoltage cut-off threshold then the HGATE is pulled low turning OFF the HSFET. HGATE turns ON when the sense voltage goes below the OVP falling threshold.
EN 6 I EN input. Connect to VS pin for always ON operation. Can be driven externally from a microcontroller I/O. Pulling it low below V(ENF) makes the device enter into low Iq shutdown mode.
SLEEP 7 I Active low SLEEP mode input. Can be driven from the microcontroller. When pulled low device enters into low power state with charge pump and gate drive turned off. Internal bypass switch provides output voltage with limited current capacity.
NC 8 — No connect.
TMR 9 I Fault timer input. A capacitor across TMR pin to GND sets the times for fault warning, fault turn off (FLT), and retry periods. Leave it open for fastest setting. Connect TMR to GND to disable overcurrent protection.
IMON 10 O Analog current monitor output. This pin sources a scaled down ratio of current through the external current sense resistor RSNS. A resistor from this pin to GND converts current to proportional voltage. If unused, leave it floating.
ILIM 11 I Overcurrent detection setting. A resistor across ILIM to GND sets the overcurrent comparator threshold. Connect ILIM to GND if overcurrent protection feature is not desired.
FLT 12 O Open drain fault output. FLT pin is pulled low in case of UVLO, OV, OCP, or SCP event.
GND 13 G Connect to the system ground plane.
HGATE 14 O GATE driver output for the HSFET. Connect to the GATE of the external FET.
OUT 15 I Connect to the output rail (external MOSFET source).
SLEEP_OV 16 I SLEEP mode overvoltage protection pin. Connect this pin to VS for overvoltage cut-off functionality. Connect to OUT for overvoltage clamp functionality.
NC 17 — No connect.
ISCP 18 I

Short circuit detection threshold setting.

Leave ISCP floating if short circuit protection is not desired. When ISCP is connected to CS+, device sets an internal fix threshold of 20mV.

CS– 19 I Current sense negative input.
CS+ 20 I Current sense positive input. Connect a 50 to 100mΩ resistor across CS+ to the external current sense resistor.
NC 21 — No connect.
VS 22 P Input power supply to the IC. Connect VS to middle point of the common drain back to back MOSFET configuration. Connect a 100nF capacitor across VS and GND pins.
CAP 23 O Charge pump output. Connect a 100nF capacitor across CAP and VS pins.
C 24 I Cathode of the ideal diode. Connect to the drain of the external MOSFET.
RTN Thermal Pad — Leave exposed pad floating. Do not connect to GND plane.
I = input, O = output, I/O = input and output, P = power, G = ground