SNOSDI8A May 2024 – November 2025 LMG2650
PRODUCTION DATA
The interlock function keeps the low-side and high-side GaN power FETs from simultaneously turning on when the INL and INH pins are both logic-high. Either the INL or the INH pin gains control of the interlock if either pin is logic high when the other pin is logic low. Once the INL or INH pin gains control of the interlock, the pin retains control as long as the pin remains logic high. Only the INL or INH pin in control of the interlock passes a logic-high signal through the interlock.
Note that there is no interlock feature regarding the GDH pin. This means it is possible to simultaneously turn on the low-side and high-side GaN power FETs if the INL and GDH pins are both logic-high.