SNOSDI8A May 2024 – November 2025 LMG2650
PRODUCTION DATA
The typical application shows the LMG2650 pairing a LLC controller to create a high-power-density, high-efficiency, 240W, LLC converter. The 240W LLC converter application is adapted from the typical application. This detailed design procedure focuses on the specifics of using the LMG2650 in the application.