SNOSDI8A May 2024 – November 2025 LMG2650
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDS | Drain-source (DH to SW) or (SW to SL) voltage, FET off | 650 | V | ||
| VDS(surge) | Drain-source (DH to SW) or (SW to SL) voltage, surge condition, FET off (2) | 720 | V | ||
| VDS(tr)(surge) | Drain-source (DH to SW) or (SW to SL) transient ringing peak voltage, surge condition, FET off (2) | 800 | V | ||
| Pin voltage to AGND | AUX | –0.3 | 30 | V | |
| EN, INL, INH | –0.3 | VAUX + 0.3 | V | ||
| CS | –0.3 | 5.5 | V | ||
| RDRVL | –0.3 | 4 | V | ||
| Pin voltage to SW | BST | –0.3 | 30 | V | |
| RDRVH | –0.3 | 4 | V | ||
| GDH | –0.3 | VBST_SW + 0.3 | V | ||
| ID(cnts) | Drain (DH to SW) & (SW to SL) continuous current, FET on | –12.1 | Internally limited | A | |
| ID(pulse)(oc) | Drain (DH to SW) & (SW to SL) pulsed current during overcurrent response time(3) | 28 | A | ||
| IS(cnts) | Source (SW to DH) & (SL to SW) continuous current, FET off | 12.1 | A | ||
| Positive sink current | CS | 10 | mA | ||
| TJ | Operating junction temperature | –40 | 150 | °C | |
| Tstg | Storage temperature | –40 | 150 | °C | |