SNOSDI8B May 2024 – February 2026 LMG2650
PRODUCTION DATA
Figure 6-1 shows the circuit used in measuring the GaN power FET switching parameters. The circuit operates as a double-pulse tester. Consult external references for double-pulse tester details. The circuit is placed in the boost configuration to measure the low-side GaN switching parameters. The circuit is placed in the buck configuration to measure the high-side GaN switching parameters. The GaN FET not measured in each configuration (high-side in the boost and low-side in the buck) acts as the double-pulse tester diode and circulates the inductor current in the off-state, third-quadrant conduction mode. Table 6-1 shows the details for each configuration.
| CONFIGURATION | GaN FET UNDER TEST | GaN FET ACTING AS DIODE | SBOOST | SBUCK | VINL | VINH | VGDH |
|---|---|---|---|---|---|---|---|
| Boost | Low-side | High-side | Closed | Open | Double-pulse waveform | 0V | 0V |
| Buck | High-side | Low-side | Open | Closed | 0V | Double-pulse waveform | 0V |
| Buck | High-side | Low-side | Open | Closed | 0V | 0V | Double-pulse waveform |
Figure 6-2 shows the GaN power FET switching parameters.
The GaN power FET turn-on transition has three timing components: drain-current turn-on delay time td(on)(Idrain), turn-on delay time td(on), and turn-on rise time tr(on). Note that the turn-on rise time is the same as the VDS 80% to 20% fall time. All three turn-on timing components are a function of the RDRVx pin setting.
The GaN power FET turn-off transition has two timing components: turn-off delay time td(off), and turn-off fall time tf(off). Note that the turn-off fall time is the same as the VDS 20% to 80% rise time. The turn-off timing components are independent of the RDRVx pin setting, but heavily dependent on the LHB current.
The turn-on slew rate is measured over a turn-on rise time voltage delta (240V) to obtain a slew rate which is useful for EMI design. The RDRVx pin is used to program the slew rate.