SNOSDI8B May 2024 – February 2026 LMG2650
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| GAN POWER FETS | ||||||
| RDS(on) | Drain-source (DH to SW) or (SW to SL) on resistance | VINL or VINH = 5V, ID = 5.25A, TJ = 25°C | 95 | mΩ | ||
| VINL or VINH = 5V, ID = 5.25A, TJ = 125°C | 171 | |||||
| VSD | Source-drain (SW to DH) or (SL to SW) third-quadrant voltage | SW to DH or SL to SW current = 0.525A | 1.9 | V | ||
| SW to DH or SL to SW current = 5.25A | 2.6 | |||||
| IDSS | Drain (DH to SW) or (SW to SL) leakage current | (VDS(ls) = 0V, VDS(hs) = 650V) or (VDS(hs) = 0V, VDS(ls) = 650V), TJ = 25°C | 3.6 | µA | ||
| (VDS(ls) = 0V, VDS(hs) = 650V) or (VDS(hs) = 0V, VDS(ls) = 650V), TJ = 125°C | 18.2 | |||||
| QOSS | Output charge | (VDS(ls) = 0V, VDS(hs) = 400V) or (VDS(hs) = 0V, VDS(ls) = 400V) | 34.7 | nC | ||
| COSS | Output capacitance | 54.2 | pF | |||
| EOSS | Output capacitance stored energy | 4.69 | µJ | |||
| COSS,er | Energy related effective output capacitance | 58.1 | pF | |||
| COSS,tr | Time related effective output capacitance | (VDS(ls) = 0V, VDS(hs) = 0V to 400V) or (VDS(hs) = 0V, VDS(ls) = 0V to 400V) | 86.3 | pF | ||
| QRR | Reverse recovery charge | 0 | nC | |||
| OVERCURRENT PROTECTION | ||||||
| IT(OC) | Overcurrent fault – threshold current | 9 | 10.5 | 12.1 | A | |
| BOOTSTRAP RECTIFIER | ||||||
| RDS(on) | AUX to BST on resistance | VINL = 5V, VAUX_BST = 1V, TJ = 25°C | 8 | Ω | ||
| VINL = 5V, VAUX_BST = 1V, TJ = 125°C | 14 | |||||
| AUX to BST current limit | VINL = 5V, VAUX_BST = 7V | 210 | 240 | 270 | mA | |
| BST to AUX reverse current blocking threshold | VINL = 5V | 3 | 10 | 20 | mA | |
| CS | ||||||
| Current sense gain (ICS(src) / ID(LS)) | VINL = 5V, 0V ≤ VCS ≤ 2V, 0A ≤ ID(ls)< IT(OC)(ls) | 0.554 | mA/A | |||
| Current sense input offset current | VINL = 5V, 0V ≤ VCS ≤ 2V, 0A ≤ ID(ls)< IT(OC)(ls) | –91 | 91 | mA | ||
| Initial held output after overcurrent fault occurs while INL remains high | VINL = 5V, 0V ≤ VCS ≤ 2V | 7 | mA | |||
| Final held output after overcurrent fault occurs while INL remains high | VINL = 5V, 0V ≤ VCS ≤ 2V | 8.5 | 12 | 15.5 | mA | |
| Output clamp voltage | VINL = 5V, ID(ls) = 9.0A, CS sinking 5mA from external source | 2.6 | V | |||
| EN, INL, INH to AGND; GDH to SW | ||||||
| VIT+ | Positive-going input threshold voltage | 1.7 | 2.45 | V | ||
| VIT– | Negative-going input threshold voltage | 0.7 | 1.3 | V | ||
| Input threshold voltage hysteresis | 1 | V | ||||
| Pull-down input resistance | 0V ≤ VPIN ≤ 3V | 200 | 400 | 600 | kΩ | |
| Pull-down input current | 10V ≤ VPIN ≤ 26V; VAUX = 26V | 10 | µA | |||
| OVERTEMPERATURE PROTECTION | ||||||
| Temperature fault – postive-going threshold temperature | 150 | 165 | °C | |||
| Temperature fault – negative-going threshold temperature | 150 | °C | ||||
| Temperature fault – threshold temperature hysteresis | 15 | °C | ||||
| AUX | ||||||
| VAUX,T+(UVLO) | UVLO – positive-going threshold voltage | 8.9 | 9.3 | 9.75 | V | |
| UVLO – negative-going threshold voltage | 8.6 | 9.0 | 9.5 | V | ||
| UVLO – threshold voltage hysteresis | 250 | mV | ||||
| Standby quiescent current | VEN = 0V | 50 | 110 | µA | ||
| Quiescent current | 250 | 400 | µA | |||
| VINL = 5V, ID(ls) = 0A | 1550 | |||||
| Operating current | VINL = 0V or 5V, VDS(ls) = 0V, ID(ls) = 0A, fINL = 500kHz | 4.5 | mA | |||
| BST | ||||||
| VBST_SW,T+(UVLO) | VBST_SW UVLO for FET to turn on – positive-going threshold voltage | 6.8 | 7 | 7.4 | V | |
| VBST_SW UVLO for FET to stay on– negative-going threshold voltage | 4.8 | 5.1 | 5.4 | V | ||
| Quiescent current | 70 | 120 | µA | |||
| VINH = 5V, ID(hs) = 0A | 900 | |||||
| VGDH_SW = 5V, ID(hs) = 0A | 900 | |||||
| Operating current | VINH = 0V or 5V, VDS(hs) = 0V, IDS(hs) = 0A; fINH = 500kHz | 2.3 | mA | |||
| VINH = 0V or 5V, VDS(hs) = 400V or 0V, ISW = 1A; fINH = 500kHz | 3 | |||||