SNOSDI8B May   2024  – February 2026 LMG2650

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 GaN Power FET Switching Parameters
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  GaN Power FET Switching Capability
      2. 7.3.2  Turn-On Slew-Rate Control
      3. 7.3.3  Current-Sense Emulation
      4. 7.3.4  Bootstrap Diode Function
      5. 7.3.5  Input Control Pins (EN, INL, INH, GDH)
      6. 7.3.6  INL - INH Interlock
      7. 7.3.7  AUX Supply Pin
        1. 7.3.7.1 AUX Power-On Reset
        2. 7.3.7.2 AUX Under-Voltage Lockout (UVLO)
      8. 7.3.8  BST Supply Pin
        1. 7.3.8.1 BST Power-On Reset
        2. 7.3.8.2 BST Under-Voltage Lockout (UVLO)
      9. 7.3.9  Overcurrent Protection
      10. 7.3.10 Overtemperature Protection
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 LLC Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 AHB Application
      3. 8.2.3 Motor Drives Application
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Solder-Joint Stress Relief
        2. 8.4.1.2 Signal-Ground Connection
        3. 8.4.1.3 CS Pin Signal
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

Unless otherwise noted: voltages are respect to AGND(1)
MIN MAX UNIT
VDS Drain-source (DH to SW) or (SW to SL) voltage, FET off 650 V
VDS(surge) Drain-source (DH to SW) or (SW to SL) voltage, surge condition, FET off (2) 720 V
VDS(tr)(surge) Drain-source (DH to SW) or (SW to SL) transient ringing peak voltage, surge condition, FET off (2) 800 V
Pin voltage to AGND AUX –0.3 30 V
EN, INL, INH –0.3 VAUX + 0.3 V
CS –0.3 5.5 V
RDRVL –0.3 4 V
Pin voltage to SW BST –0.3 30 V
RDRVH –0.3 4 V
GDH –0.3 VBST_SW + 0.3 V
ID(cnts) Drain (DH to SW) & (SW to SL) continuous current, FET on –12.1 Internally limited A
ID(pulse)(oc) Drain (DH to SW) & (SW to SL) pulsed current during overcurrent response time(3) 28 A
IS(cnts) Source (SW to DH) & (SL to SW) continuous current, FET off 12.1 A
Positive sink current CS 10 mA
TJ Operating junction temperature –40 150 °C
Tstg Storage temperature –40 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
See Section 7.3.1 for more information on the GaN power FET switching capability.
GaN power FET can self-limit below this value if it enters saturation.