SNOSDL1A December 2024 – December 2025 LMG3650R035
PRODMIX
The turn-on transition has two timing components: turn-on delay time and turn-on voltage fall time. The turn-on delay time is from when IN goes high to when the drain-source voltage falls 20% below the bus voltage. The turn-on voltage fall time is from when drain-source voltage falls 20% below the bus voltage to when the drain-source voltage falls 80% below the bus voltage. The turn-on timing components are a function of the turn-on drive strength resistance RDRVon connected to the FLT/RDRV pin.