SNOSDL1A December 2024 – December 2025 LMG3650R035
PRODMIX
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Supply voltage | VDD | 9 | 24 | V | ||
| Input voltage | IN | 0 | 26 | V | ||
| ID(cnts) | Drain (DRN to SRC) continuous current, FET on. Tj = 25℃ | -34 | 34 | A | ||
| ID(cnts) | Drain (DRN to SRC) continuous current, FET on. Tj = 150℃ | -26 | 26 | A | ||
| Positive source current | LDO5V (LMG3651 only) | 25 | mA | |||
| RDRVon | Resistance from external turn-on slew rate control resistor between FLT/RDRV to GND | 29.4 | open | kΩ | ||
| RDRVoff | Resistance and capacitance from external turn-off slew rate control series resistor and capacitor configuration between FLT/RDRV to GND | 2 | open | kΩ | ||
| CDRVoff | 0 | 1800 | pF | |||