SNOSDL1A December   2024  – December 2025 LMG3650R035

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Switching Parameters
      1. 6.1.1 Turn-On Times
      2. 6.1.2 Turn-Off Times
      3. 6.1.3 Drain-Source Turn-On and Turn-off Slew Rate
      4. 6.1.4 Zero-Voltage Detection Times (LMG3656R035 only)
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
      1. 7.2.1 LMG3650R035 Functional Block Diagram
      2. 7.2.2 LMG3651R035 Functional Block Diagram
      3. 7.2.3 LMG3656R035 Functional Block Diagram
      4. 7.2.4 LMG3657R035 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Drive Strength Adjustment
      2. 7.3.2 GaN Power FET Switching Capability
      3. 7.3.3 VDD Supply
      4. 7.3.4 Overcurrent and Short-Circuit Protection
      5. 7.3.5 Overtemperature Protection
      6. 7.3.6 UVLO Protection
      7. 7.3.7 Fault Reporting
      8. 7.3.8 Auxiliary LDO (LMG3651R035 Only)
      9. 7.3.9 Zero-Voltage Detection (ZVD) (LMG3656R035 Only)
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Detailed Design Procedure
        1. 8.2.1.1 Slew Rate Selection
        2. 8.2.1.2 Signal Level-Shifting
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Using an Isolated Power Supply
      2. 8.3.2 Using a Bootstrap Diode
        1. 8.3.2.1 Diode Selection
        2. 8.3.2.2 Managing the Bootstrap Voltage
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Solder-Joint Reliability
        2. 8.4.1.2 Power-Loop Inductance
        3. 8.4.1.3 Signal-Ground Connection
        4. 8.4.1.4 Bypass Capacitors
        5. 8.4.1.5 Switch-Node Capacitance
        6. 8.4.1.6 Signal Integrity
        7. 8.4.1.7 High-Voltage Spacing
        8. 8.4.1.8 Thermal Recommendations
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 11.1 Tape and Reel Information
    3.     70

Fault Reporting

All faults are reported on the FLT/RDRV pin, which serves as both an input and output pin.

The FLT/RDRV is configured as an input only at the time of power-up to adjust the drive-strength, as described in Drive Strength Adjustment.

The FLT/RDRV is used as an active low digital output, indicating the fault status thereafter. The pin is a push-pull 5V digital output which goes high when all faults have cleared, which means that there is additional quiescent current through R1 when the pin is forced high.

Depending on the input threshold levels for the external digital receiver connected to the fault pin, the 1.2V step function which is forced on this pin at power-up can be interpreted as either high or low. For this reason, TI recommends that the receiver has higher thresholds such as those common for CMOS-compatible inputs and not use TTL compatible inputs. If the minimum input threshold of the external digital receiver connected to the fault pin is at or below 1.2V, the 1.2V step function at power-up can be interpreted as a high, before the LMG365xR035 is ready to begin switching.